EBW Series Sintered Metal Element Bronze (BC) Cylinder With Bottom
Option configuration
Reset
Details
Diameter
-- Please select --
8(8 mm)
10(10 mm)
20(20 mm)
Range
1
Height
-- Please select --
20(20 mm)
40(40 mm)
Range
2
Thickness
-- Please select --
1.5(1.5 mm)
2(2 mm)
2.5(2.5 mm)
3(3 mm)
3
Nominal Tiltration Accuracy (μm)
-- Please select --
2(2μm)
5(5μm)
10(10μm)
20(20μm)
40(40μm)
70(70μm)
100(100μm)
120(120μm)
4
Opening Side Finish Category
-- Please select --
-(Without Cutting Finish)
M(With Cutting Finish)
5
-- UnSelected
-- Selected
-- Selection invalid