EBKX Series Sintered Metal Element Bronze (BC) Element With Fitting (Standard Product)
Option configuration
Reset
Details
Port Size
-- Please select --
J2001(Port Size: R1/4; Dimensions A: 47.3 mm; Dimensions B: 17 mm; Dimensions C: 21 mm)
J2002(Port Size: R3/8; Dimensions A: 48.3 mm; Dimensions B: 17 mm; Dimensions C: 21 mm)
J2003(Port Size: R1/2; Dimensions A: 51.3 mm; Dimensions B: 17 mm; Dimensions C: 21 mm)
L7004(Port Size: R1/8; Dimensions A: 13.5 mm; Dimensions B: 8 mm; Dimensions C: 11 mm)
L7005(Port Size: R1/4; Dimensions A: 19 mm; Dimensions B: 19 mm; Dimensions C: 21 mm)
L7006(Port Size: R3/8; Dimensions A: 20 mm; Dimensions B: 19 mm; Dimensions C: 21 mm)
L7007(Port Size: R1/2; Dimensions A: 23 mm; Dimensions B: 19 mm; Dimensions C: 21 mm)
X9007(Port Size: M3; Dimensions A: 9.7 mm; Dimensions B: 8 mm; Dimensions C: 12 mm)
X9008(Port Size: M5; Dimensions A: 9.7 mm; Dimensions B: 8 mm; Dimensions C: 12 mm)
1
Nominal Tiltration Accuracy (μm)
-- Please select --
002(2μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
070(70μm)
100(100μm)
120(120μm)
2
-- UnSelected
-- Selected
-- Selection invalid