Sintered Metal Filter Elements For FG□ Series
Option configuration
Reset
Details
Element Material
-- Please select --
B(Bronze)
S(Stainless Steel 316)
1
Element Size
-- Please select --
100(Φ65 X L250)
200(Φ65 X L500)
300(Φ65 X L750)
400(Φ65 X L1000)
2
Nominal Tiltration Accuracy (μm)
-- Please select --
001(1μm)
002(2μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
070(70μm)
100(100μm)
120(120μm)
3
Seal Material/Operating Temperature Range
-- Please select --
A(Seal Material:Non-asbestos;Operating Temperature Range:0~150℃)
N(Seal Material:NBR;Operating Temperature Range:0~80℃)
T(Seal Material:Fluororesin;Operating Temperature Range:0~120℃)
V(Seal Material:FKM;Operating Temperature Range:0~120℃)
4
-- UnSelected
-- Selected
-- Selection invalid