H·DL·L·LL Series Self-align Fittings DEF Bulkhead Connector
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
1
Connection Thread
-- Please select --
02(R1/4)
03(R3/8)
2
Made To Order
-- Please select --
-(Standard)
X2(Applicable To Non-copper Style (With Electroless Nickel Plated))
3
-- UnSelected
-- Selected
-- Selection invalid