Solid State Auto Switch Grommet
Option configuration
Reset
Details
Auto Switch
-- Please select --
S79(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99V(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
T79(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Apply Voltage :DC24V(DC10~28V))
T99(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Apply Voltage :DC24V(DC10~28V))
T99V(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Apply Voltage :DC24V(DC10~28V))
1
Auto Switch Type
-- Please select --
1(Right-hand-type)
2(Left-hand-type)
2
Lead Wire Length
-- Please select --
L(3 m)
-(0.5 m)
Z(5 m)
3
Type
-- Please select --
901(Compatible With Secondary Batteries Specifications,Lead Wire Change To A Cable For A Robot Use)
4
-- UnSelected
-- Selected
-- Selection invalid