Trimmer Auto Switch Amplifier Unit (With Sensor Unit)
Option configuration
Reset
Details
Auto Switch
-- Please select --
RNK(Trimmer Auto Switch Amplifier Unit, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN open collector 2 outputs), In-line, Apply Voltage :DC12~24V)
RPK(Trimmer Auto Switch Amplifier Unit, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (PNP open collector 2 outputs), In-line, Apply Voltage :DC12~24V)
1
Type
-- Please select --
-(Standard)
61(Oilproof Flexible Heavy-duty Cord Specifications)
2
-- UnSelected
-- Selected
-- Selection invalid