D-M9NW(V)·D-M9PW(V)·D-M9BW(V)-588 Series ATEX Compliant 2-Colour Solid State Switch/Direct Mounting
Option configuration
Reset
Details
Wiring And Output
-- Please select --
B(2-wire)
N(3-wire NPN)
P(3-wire PNP)
1
Type
-- Please select --
W(2-color Display)
2
Cable Length
-- Please select --
-(In-line)
V(Perpendicular)
3
Lead Wire Length
-- Please select --
-(0.5 m)
SAPC(0.5 m + M8 - 3 Pins Pre-wired Connector)
SBPC(0.5 m + M8 - 4 Pins Pre-wired Connector)
SDPC(0.5 m + M12 - 4 Pins Pre-wired Connector)
Z(5 m)
L(3 m)
M(1 m)
MAPC(1 m + M8 - 3 Pins Pre-wired Connector)
MBPC(1 m + M8 - 4 Pins Pre-wired Connector)
MDPC(1 m + M12 - 4 Pins Pre-wired Connector)
4
Explosion Proof
-- Please select --
588(ATEX Category 3)
5
-- UnSelected
-- Selected
-- Selection invalid