Trimmer Auto Switch Sensor Unit
Option configuration
Reset
Details
Auto Switch
-- Please select --
F7K(Trimmer Auto Switch Sensor Unit, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN open collector 2 outputs), In-line, Apply Voltage :DC12~24V)
M9K(Trimmer Auto Switch Sensor Unit, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN open collector 2 outputs), In-line, Apply Voltage :DC12~24V)
Y7K(Trimmer Auto Switch Sensor Unit, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN open collector 2 outputs), In-line, Apply Voltage :DC12~24V)
1
Type
-- Please select --
-(Standard)
61(Oilproof Flexible Heavy-duty Cord Specifications)
2
-- UnSelected
-- Selected
-- Selection invalid