Water Resistant 2-Color Indicator Solid State Auto Switch/Direct Mounting Type
Option configuration
Reset
Details
Auto Switch
-- Please select --
M7BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:3000mm(Half-stripped), Apply Voltage :DC24V(DC10~28V))
M7BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:1000mm(M8 3-pin Pre-wired), Apply Voltage :DC24V(DC10~28V))
M7BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:1000mm(M8 4-pin Pre-wired), Apply Voltage :DC24V(DC10~28V))
M7BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:1000mm(M12 4-pin Pre-wired), Apply Voltage :DC24V(DC10~28V))
M7BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:500mm(M8 3-pin Pre-wired), Apply Voltage :DC24V(DC10~28V))
M7BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:500mm(M8 4-pin Pre-wired), Apply Voltage :DC24V(DC10~28V))
M7BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:500mm(M12 4-pin Pre-wired), Apply Voltage :DC24V(DC10~28V))
M7BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire Length And Termination:5000mm(Half-stripped), Apply Voltage :DC24V(DC10~28V))
1
-- UnSelected
-- Selected
-- Selection invalid