Wide Range Detection Type Solid State Auto Switch: Band Mounting Style
Option configuration
Reset
Details
Auto Switch
-- Please select --
G5NBL(Wide range detection, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC12,24V(DC10~28V))
G5NBMAPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC12,24V(DC10~28V))
G5NBMBPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC12,24V(DC10~28V))
G5NBMDPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC12,24V(DC10~28V))
G5NBSAPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC12,24V(DC10~28V))
G5NBSBPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC12,24V(DC10~28V))
G5NBSDPC(Wide range detection, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC12,24V(DC10~28V))
G5NBZ(Wide range detection, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC12,24V(DC10~28V))
1
Type
-- Please select --
-(Standard)
61(Oilproof Flexible Heavy-duty Cord Specifications)
2
-- UnSelected
-- Selected
-- Selection invalid