Heat Resistant 2-Color Indication Type Solid State Auto Switch: Rail Mounting Style D-F7NJ
Option configuration
Reset
Details
Auto Switch
-- Please select --
F7NJL(Heat Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~26V))
F7NJZ(Heat Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~26V))
1
-- UnSelected
-- Selected
-- Selection invalid