Heat Resistant Reed Auto Switch
Option configuration
Reset
Details
Auto Switch
-- Please select --
B30(Heat Resistant, Reed Auto Switch, Terminal conduit, 2-wire, Lead Wire :None, Apply Voltage :DC24V,AC100V)
B30J(Heat Resistant, Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
B30JL(Heat Resistant, Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
B30JZ(Heat Resistant, Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
B31(Heat Resistant, Reed Auto Switch, Terminal conduit, With Indicator Light, 2-wire, Lead Wire :None, Apply Voltage :AC100V)
B31J(Heat Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC100V)
B31JL(Heat Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC100V)
B31JZ(Heat Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :AC100V)
B35(Heat Resistant, Reed Auto Switch, Terminal conduit, With Indicator Light, 2-wire, Lead Wire :None, Apply Voltage :DC24V)
B35J(Heat Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
B35JL(Heat Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
B35JZ(Heat Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
1
-- UnSelected
-- Selected
-- Selection invalid