Reed Auto Switch General Purpose/Rail Mounting Style
Option configuration
Reset
Details
Auto Switch
-- Please select --
A72(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC200V)
A72H(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC200V)
A72HL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC200V)
A72L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC200V)
A73(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A73C(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V)
A73CL(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V)
A73CN(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :None, Apply Voltage :DC24V)
A73CZ(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V)
A73H(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A73HL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A73HZ(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A73L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A73Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A76H(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A76HL(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
A80(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
A80C(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC/DC24V)
A80CL(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC/DC24V)
A80CN(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :None, Apply Voltage :AC/DC24V)
A80CZ(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :AC/DC24V)
A80H(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
A80HL(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
A80L(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
1
-- UnSelected
-- Selected
-- Selection invalid