Switch Rail For REAR Series
Option configuration
Reset
Details
Bore Size
-- Please select --
20(Bore Size 20 mm)
1
Auto Switch Type
-- Please select --
-(For Reed Switch)
N(For Solid State Switch)
2
Stroke
-- Please select --
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
350(Standard Stroke 350 mm)
400(Standard Stroke 400 mm)
450(Standard Stroke 450 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
800(Standard Stroke 800 mm)
900(Standard Stroke 900 mm)
1000(Standard Stroke 1000 mm)
Range
3
-- UnSelected
-- Selected
-- Selection invalid