CY3B Series Magnetically Coupled Rodless Cylinder/Basic
Option configuration
Reset
Details
Bore Size
-- Please select --
6(Bore Size 6 mm)
10(Bore Size 10 mm)
15(Bore Size 15 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
1
Port Thread Type
-- Please select --
-(Rc/M Thread)
TF(G)
TN(NPT)
2
Cylinder Stroke
-- Please select --
50(Standard Stroke 50 mm)
100(Standard Stroke 100 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
350(Standard Stroke 350 mm)
400(Standard Stroke 400 mm)
450(Standard Stroke 450 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
800(Standard Stroke 800 mm)
900(Standard Stroke 900 mm)
1000(Standard Stroke 1000 mm)
Range
3
Made To Order
-- Please select --
-(Standard)
XB6(Heat Resistant Cylinder (–10 to 150°C))
XB9(Low Speed Cylinder (15 to 50 mm/s))
XB11(Long Stroke Type)
XB13(Low Speed Cylinder (7 to 50 mm/s))
XC24(With Magnetic Shielding Plate)
XC57(With Floating Joint)
X116(Hydraulic Rodless Cylinder)
X132(Axial Ports)
X160(High Speed Rodless Cylinder)
X168(Helical Insert Thread)
X206(Added Mounting Tap Positions For Slider)
X210(Non-lubricated Exterior Specifications)
X322(Hard Chromated Cylinder Tube External Surface)
X324(Non-lubricated Exterior Specifications (With Dust Seal))
X1468(Non-lubricated Exterior Specifications)
4
-- UnSelected
-- Selected
-- Selection invalid