Replacement Actuator(Cylinder) For Series CY1F
Option configuration
Reset
Details
Bore Size
-- Please select --
10(Bore Size 10 mm)
15(Bore Size 15 mm)
25(Bore Size 25 mm)
1
Thread Type
-- Please select --
-(M/Rc)
TF(G)
TN(NPT)
2
Piping Direction
-- Please select --
L(Concentrated Piping On Left)
R(Concentrated Piping On Right)
3
Stroke
-- Please select --
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
550(Stroke 550 mm)
600(Stroke 600 mm)
Range
4
-- UnSelected
-- Selected
-- Selection invalid