Plate Mounting Style With Auto Switch: For CXW Series
Option configuration
Reset
Details
Bearing Type
-- Please select --
L(Ball Bushing Bearing)
M(Slide Bearing)
1
Bore Size
-- Please select --
10(Bore Size 10 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
2
Stroke
-- Please select --
25(Stroke 25 mm)
50(Stroke 50 mm)
75(Stroke 75 mm)
100(Stroke 100 mm)
Range
3
-- UnSelected
-- Selected
-- Selection invalid