CRBU2 Series Free Mount Type Rotary Actuator Vane Type
Option configuration
Reset
Details
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
1
Shaft Type
-- Please select --
S(Single Shaft With Single Flat (Size 10 To 30); Key (Size 40))
W(Double Shaft With Single Flat (Size 10 To 30);Long Shaft Key, Short Shaft With Single Flat (Size 40))
J(Long Shaft Without Single Flat & Short Shaft With Single Flat (Size 10 To 30);Long Shaft Without Keyway & Short Shaft With Single Flat (Size 40))
K(Double Round Shaft)
T(Single Round Shaft)
Y(Same Length Double Long Shaft With Single Flat On Both Shafts (Size 10 To 30); Double Shaft Key (Size 40))
2
Angle Adjuster
-- Please select --
-(None)
U(With Angle Adjuster Unit)
3
Size
-- Please select --
10(10)
15(15)
20(20)
30(30)
40(40)
4
Rotating Angle
-- Please select --
90(90°)
100(100°)
180(180°)
270(270°)
Range
5
Vane Type
-- Please select --
D(Double Vane)
S(Single Vane)
6
Connecting Port
-- Please select --
-(Side Ported)
E(Axial Ported)
7
Auto Switch
-- Please select --
-(Without Auto Switch)
90(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC5V,AC/DC12V,AC/DC24V)
97(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
97L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
97Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
M(Without D-M9 Type Auto Switch (Built-in Magnet))
M9B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BV(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BVM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9N(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
R73(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
R73C(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
R73CL(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
R73CN(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :None, Apply Voltage :DC24V)
R73CZ(Reed Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
R73L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
R73Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
R80(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V,AC/DC100V)
R80C(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V)
R80CL(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V)
R80CN(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :None, Apply Voltage :AC/DC24V)
R80CZ(Reed Auto Switch, Connector, 2-wire, In-line, Lead Wire :5m, Apply Voltage :AC/DC24V)
R80L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V,AC/DC100V)
R80Z(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :5m, Apply Voltage :AC/DC24V or Less,AC/DC48V,AC/DC100V)
S79(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79L(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S79Z(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S7PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99L(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99V(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99VZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S99Z(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
S9PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
T79(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T79C(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T79CL(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
T79CN(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :None, Apply Voltage :DC24V(DC10~28V))
T79CZ(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
T79L(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
T79MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T79MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T79MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T79SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T79SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T79SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T79Z(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
T99(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99L(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
T99MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T99MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T99MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T99SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99V(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99VL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
T99VMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T99VMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T99VMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
T99VSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99VSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99VSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
T99VZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
T99Z(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
90A(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC5V,AC/DC12V,AC/DC100V)
90AL(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC5V,AC/DC12V,AC/DC100V)
90AZ(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :5m, Apply Voltage :AC/DC5V,AC/DC12V,AC/DC100V)
90L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC5V,AC/DC12V,AC/DC24V)
90Z(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :5m, Apply Voltage :AC/DC5V,AC/DC12V,AC/DC24V)
93A(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
93AL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
93AZ(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
8
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
9
Made To Order
-- Please select --
-(Standard)
XA1(Shaft-end Female Thread)
XA2(Shaft-end Female Thread)
XA3(Shaft-end male thread)
XA4(Shaft-end male thread)
XA5(Stepped Round Shaft)
XA6(Stepped Round Shaft)
XA7(Stepped Round Shaft With Male Thread)
XA8(Stepped Round Shaft With Male Thread)
XA9(Modified Length Of Standard Chamfer)
XA10(Modified Length Of Standard Chamfer)
XA11(Double-sided Chamfer)
XA12(Double-sided Chamfer)
XA13(Shaft Through-hole)
XA14(Shaft Through-hole + Shaft-end Female Thread)
XA15(Shaft Through-hole + Shaft-end Female Thread)
XA16(Shaft Through-hole + Double Shaft-end Female Thread)
XA17(Shortened shaft)
XA18(Shortened shaft)
XA19(Shortened shaft)
XA20(Reversed shaft)
XA21(Stepped Round Shaft With Double-Sided Chamfer)
XA22(Stepped Round Shaft With Double-Sided Chamfer)
XA23(Right-angle Chamfer)
XA24(Double Key)
XA31(Shaft-end Female Thread)
XA32(Shaft-end Female Thread)
XA33(Shaft-end Female Thread)
XA34(Shaft-end Female Thread)
XA37(Stepped Round Shaft)
XA38(Stepped Round Shaft)
XA39(Shaft Through-hole)
XA40(Shaft Through-hole)
XA41(Shaft Through-hole)
XA42(Shaft Through-Hole + Shaft-End Female Thread)
XA43(Shaft Through-Hole + Shaft-End Female Thread)
XA44(Shaft Through-Hole + Shaft-End Female Thread)
XA45(Middle-cut Chamfer)
XA46(Middle-cut Chamfer)
XA47(Machined Keyway)
XA48(Change Of Long Shaft Length)
XA49(Change Of Short Shaft Length)
XA50(Change Of Double Shaft Length)
XA51(Change Of Long Shaft Length)
XA52(Change Of Short Shaft Length)
XA53(Change Of Double Shaft Length)
XA55(Change Of Short Shaft Length)
XA57(Change Of Double Shaft Length)
XA58(Reversed Shaft, Change Of Double Shaft Length)
XC1(Add Connecting Ports)
XC2(Change Threaded Holes To Through-holes)
XC3(Change The Screw Position)
XC4(Change The Rotation Range)
XC5(Change Rotation Range Between 0 To 200°)
XC6(Change Rotation Range Between 0 To 110°)
XC7(Reversed Shaft)
XC30(Fluorine Grease)
X5(For M5 port (90°/180°))
10
-- UnSelected
-- Selected
-- Selection invalid