CRB-B Series Vane Type Rotary Actuator With Angle Adjustment Unit
Option configuration
Reset
Details
Shaft Type
-- Please select --
J(Shaft Type:Double Shaft.Long Shaft:Round Shaft;Short Shaft:Single Flat)
W(Shaft Type:Double Shaft.Long Shaft:Single Shaft;Short Shaft:Single Flat)
1
Size
-- Please select --
10(10)
15(15)
20(20)
30(30)
40(40)
2
Rotation Angle
-- Please select --
90(90°)
180(180°)
270(270°)
3
-- UnSelected
-- Selected
-- Selection invalid