CQ2KW Z Series Compact Cylinder: Non-Rotating Rod Type Double Acting, Double Rod
Option configuration
Reset
Details
Built-in Magnet
-- Please select --
-(Without Built-in Magnet)
D(Built-in Magnet)
1
Mounting Style
-- Please select --
A(Both Ends Tapped Style)
B(Through-hole (Standerd))
F(Rod Side Flange Style)
L(Foot Style)
LC(Compact Foot Style)
2
Bore Size
-- Please select --
12(Bore Size 12 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
3
Port Thread Type
-- Please select --
-(Rc/M Thread)
TF(G)
TN(NPT)
F(Built-in One-touch Fittings)
4
Cylinder Stroke
-- Please select --
5(Standard Stroke 5 mm)
10(Standard Stroke 10 mm)
15(Standard Stroke 15 mm)
20(Standard Stroke 20 mm)
25(Standard Stroke 25 mm)
30(Standard Stroke 30 mm)
35(Standard Stroke 35 mm)
40(Standard Stroke 40 mm)
45(Standard Stroke 45 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
Range
5
Body Option
-- Please select --
-(Standard (Rod End Female Thread))
C(With Rubber Bumper)
CM(With Rubber Bumper And Rod End Male Thread)
M(Rod End Male Thread)
6
Auto Switch Mounting Groove
-- Please select --
-(No Auto Switch Mounting Groove)
Z(Φ12-Φ25 2 Sides/Φ32-Φ63 4 Sides)
7
Auto Switch
-- Please select --
-(Without Auto Switch)
P3DWA(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P3DWAL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
P3DWASC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWASE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWAZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
A72(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC200V)
A72H(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC200V)
A72HL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC200V)
A72L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC200V)
A73(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A73C(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V)
A73CL(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V)
A73CN(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :None, Apply Voltage :DC24V)
A73CZ(Reed Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V)
A73H(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A73HL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A73HZ(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A73L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A73Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A76H(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A76HL(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
A79W(2-color Indicator, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V)
A79WL(2-color Indicator, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V)
A80(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
A80C(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC/DC24V)
A80CL(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC/DC24V)
A80CN(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :None, Apply Voltage :AC/DC24V)
A80CZ(Reed Auto Switch, Connector, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :AC/DC24V)
A80H(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
A80HL(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
A80L(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC/DC24V,AC/DC48V,AC/DC100V)
A90(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90V(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90VL(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A93(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A93L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A93M(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V,AC100V)
A93V(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A93VL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A93VZ(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A93Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A96(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A96L(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
A96V(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A96VL(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC4~8V)
BQ(Auto Switch Mounting Bracket Φ12~25 BQ4-012/Φ32~160 BQ5-032)
F79(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79F(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79FL(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79FMBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79FMDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79FSAPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79FSBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79FSDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79FZ(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79L(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79W(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79WZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F79Z(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
F7BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
F7BAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
F7BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
F7BV(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BVL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
F7BVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BVZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
F7BWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
F7BWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F7BWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F7BWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
F7NTL(With Timer, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NTMAPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NTMBPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NTMDPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NTSAPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NTSBPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NTSDPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NTZ(With Timer, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7NWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F7PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
J79(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79C(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79CL(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
J79CN(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :None, Apply Voltage :DC24V(DC10~28V))
J79CZ(Solid State Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
J79L(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
J79MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J79MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J79MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J79SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79W(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79WL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
J79WMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J79WMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J79WMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J79WSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79WSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79WSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J79WZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
J79Z(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BE(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BEL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BEM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BEV(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BEVL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BEVM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BEVZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BEZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BV(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BVM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9N(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NE(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEV(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEVL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEVM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEVZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PE(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEV(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEVL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEVM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEVZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
8
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
9
Made To Order
-- Please select --
-(Standard)
XA1(Change Of Rod End Shape)
XA2(Change Of Rod End Shape)
XA3(Change Of Rod End Shape)
XA4(Change Of Rod End Shape)
XA5(Change Of Rod End Shape)
XA6(Change Of Rod End Shape)
XA7(Change Of Rod End Shape)
XA8(Change Of Rod End Shape)
XA9(Change Of Rod End Shape)
XA10(Change Of Rod End Shape)
XA11(Change Of Rod End Shape)
XA12(Change Of Rod End Shape)
XA13(Change Of Rod End Shape)
XA14(Change Of Rod End Shape)
XA15(Change Of Rod End Shape)
XA16(Change Of Rod End Shape)
XA17(Change Of Rod End Shape)
XA18(Change Of Rod End Shape)
XA19(Change Of Rod End Shape)
XA20(Change Of Rod End Shape)
XA21(Change Of Rod End Shape)
XA22(Change Of Rod End Shape)
XA23(Change Of Rod End Shape)
XA26(Change Of Rod End Shape)
XA27(Change Of Rod End Shape)
XA28(Change Of Rod End Shape)
XA29(Change Of Rod End Shape)
XA30(Change Of Rod End Shape)
XB10(Intermediate Stroke Using Exclusive Body Φ40 To Φ63)
XC2(Length of Rod End Extended By 10 mm (Foot Style, Rod Side Flange Only))
XC2A(Length of Rod End Extended By 10 mm (For mounting double rod flange))
XC85(Food Machine Grease Specifications)
X633(Intermediate Stroke of Double Rod Type)
10
-- UnSelected
-- Selected
-- Selection invalid