CPS1 Series P Cylinder (Cylinder With Positioner)
Option configuration
Reset
Details
Mounting
-- Please select --
B(Basic)
C(Single Clevis)
D(Double Clevis)
F(Rod Flange)
G(Head Flange)
L(Axial Foot)
T(Center Trunnion)
1
Type
-- Please select --
N(Non-lube Type)
2
Bore Size
-- Please select --
125(125 mm)
140(140 mm)
160(160 mm)
180(180 mm)
200(200 mm)
250(250 mm)
300(300 mm)
3
Stroke
-- Please select --
30(Stroke 30 mm)
40(Stroke 40 mm)
50(Stroke 50 mm)
60(Stroke 60 mm)
70(Stroke 70 mm)
80(Stroke 80 mm)
90(Stroke 90 mm)
100(Stroke 100 mm)
125(Stroke 125 mm)
150(Stroke 150 mm)
175(Stroke 175 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
Range
4
Rod Boot
-- Please select --
-(Without Rod Boot)
J(Nylon Tarpaulin)
K(Heat Resistant Tarpaulin)
5
Accessories
-- Please select --
-(None)
Y(With Double Knuckle)
I(With Single Knuckle)
6
-- UnSelected
-- Selected
-- Selection invalid