CPA2 Series P Cylinder (Cylinder With Positioner)
Option configuration
Reset
Details
Mounting
-- Please select --
B(Basic)
C(Single Clevis)
D(Double Clevis)
F(Rod Flange)
G(Head Flange)
L(Axial Foot)
T(Center Trunnion)
1
Bore Size
-- Please select --
50(50 mm)
63(63 mm)
80(80 mm)
100(100 mm)
2
Stroke
-- Please select --
25(Stroke 25 mm)
50(Stroke 50 mm)
75(Stroke 75 mm)
100(Stroke 100 mm)
125(Stroke 125 mm)
150(Stroke 150 mm)
175(Stroke 175 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
Range
3
Rod Boot
-- Please select --
-(Without Rod Boot)
J(Nylon Tarpaulin)
K(Heat Resistant Tarpaulin)
4
Accessories
-- Please select --
-(None)
Y(With Double Knuckle)
I(With Single Knuckle)
5
-- UnSelected
-- Selected
-- Selection invalid