Lock Unite For CNA2 Series
Option configuration
Reset
Details
Bore Size
-- Please select --
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
1
Port Type
-- Please select --
-(Rc)
TF(G)
TN(NPT)
2
Lock Direction
-- Please select --
D(Both Directions)
3
Unit Assembly
-- Please select --
UA(Unit Assembly)
4
Suffix
-- Please select --
-(Standard)
L(Port Type For Long Stroke)
5
-- UnSelected
-- Selected
-- Selection invalid