CM2-Z1.jpg
CM2-Z1 Series Air Cylinder:Standard Type, Double Acting, Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Type
2
Mounting Style
3
Bore Size
4
Thread Type
5
Cylinder Stroke Range 
6
Cushion
7
Rod And Thread
8
Pivot Bracket
9
Rod End Bracket
10
Auto Switch
11
Number Of Auto Switches
12
Made To Order
13
-- UnSelected -- Selected -- Selection invalid