CM2-Z.jpg
CM2-Z Series Air Cylinder:Standard Type Double Acting,Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Type
2
Mounting Style
3
Bore Size
4
Port Thread Type
5
Cylinder Stroke Range 
6
Suffix For Cylinder
7
Dual Stroke Mark
8
Cylinder Stroke 2 Range 
9
Suffix For Cylinder2
10
Pivot Bracket
11
Rod End Bracket
12
Auto Switch
13
Number Of Auto Switches
14
Made To Order
15
-- UnSelected -- Selected -- Selection invalid