CM2-RV-Z.jpg
CM2-Z Series Air Cylinder:Water Resistant Double Acting,Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting Style
2
Bore Size
3
Thread Type
4
Water Resistant Cylinders
5
Stroke Range 
6
Cushion
7
Rod And Thread
8
Pivot Bracket
9
Rod End Bracket
10
Auto Switch
11
Number Of Auto Switches
12
Made To Order
13
-- UnSelected -- Selected -- Selection invalid