CLS.jpg
CLS Series Cylinder With Lock Double Acting,Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting Style
2
Tube Material
3
Bore Size
4
Port Thread Type
5
Cylinder Stroke Range 
6
Suffix For Cylinder
7
Auto Switch
8
Number Of Auto Switches
9
Lock Unit Built-In Magnet
10
Lock Unit Auto Switch
11
Made To Order
12
Class 2 Pressure Vessel
13
-- UnSelected -- Selected -- Selection invalid