CLKU32-X2359 Series Pin Plate Cylinder
Option configuration
Reset
Details
One-way Lock
-- Please select --
-(Without Lock)
L(With Lock During Clamping)
1
Guide Pin Diameter
-- Please select --
127(12.7 mm)
175(17.5 mm)
177(17.7 mm)
197(19.7 mm)
2
Guide Pin Shape
-- Please select --
D(Diamond Type)
R(Round Type)
3
Clamp Arm Position
-- Please select --
A(Same As The Port Side)
B(90 Deg From The Port Side)
C(180 Deg From The Port Side)
D(270 Deg From The Port Side)
4
Clamping Height
-- Please select --
H(HIGH Type(124mm))
L(LOW Type(54mm))
5
Auto Switch
-- Please select --
-(Without Auto Switch (Built-in Magnet))
Z(D-P3DWZ)
C(D-P3DWSC)
E(D-P3DWSE)
L(D-P3DWL)
N(D-P3DW)
6
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 Pc(Unclamping Side))
7
-- UnSelected
-- Selected
-- Selection invalid