CLKP-X2095 Series Clamp Cylinder With Lock Slim Style Built-in Strong Magnet Type
Option configuration
Reset
Details
Clevis Width
-- Please select --
A(9 mm)
B(12 mm)
1
Bore Size
-- Please select --
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
2
Cylinder Stroke
-- Please select --
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
Range
3
End Bracket
-- Please select --
Y(Double Knuckle Joint)
4
Option
-- Please select --
-(None)
S(With Speed Controller)
5
Locking Direction
-- Please select --
B(Retraction Locking)
F(Extension Locking)
6
Auto Switch
-- Please select --
-(Without Auto Switch Built-in Magnet Without Switch Mounting Rail)
P(Without Auto Switch Built-in Magnet With Switch Mounting Rail)
P74-376(Magnetic Field Resistant, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P74GSC(Magnetic Field Resistant, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P74L(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
P74Z(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
P79WSE(Magnetic Field Resistant 2-color Indicator, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
7
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
8
Made To Order
-- Please select --
X2095(Slim Type)
9
-- UnSelected
-- Selected
-- Selection invalid