CLK2_2G.jpg
CLK2 Series Clamp Cylinder With Lock With Magnetic Field Resistant Auto Switch Band Mounting Compliant
Option configuration
Built-in Standard Magnet Type
1
Clevis Width
2
Bore Size
3
Port Type
4
Cylinder Stroke Range 
5
Cylinder Stroke
6
Option
7
Locking Direction
8
Port/Bypass Piping Position
9
Auto Switch
10
Number Of Auto Switches
11
Made To Order
12
-- UnSelected -- Selected -- Selection invalid