CLK2G-P.jpg
CLK2G Series Clamp Cylinder With Lock : Standard Auto Switch Rod Mounting
Option configuration
Built-in Standard Magnet Type
1
Clevis Width
2
Bore Size
3
Port Type
4
Cylinder Stroke Range 
5
End Bracket
6
Option
7
Lock Direction
8
Unlock-port Position
9
Switch Mounting Rod Position
10
Auto Switch
11
Number Of Auto Switches
12
Auto Switch Mounting Bracket
13
Made To Order
14
-- UnSelected -- Selected -- Selection invalid