CKZT Series Power Clamp Cylinder Compact Type With Manually Operated Handle Bore Size:Φ25,Φ32
Option configuration
Reset
Details
Bore Size
-- Please select --
25(25mm)
32(32mm)
1
Cylinder Port
-- Please select --
-(G)
TN(NPT)
TP(Rc)
2
Arm Opening Angle
-- Please select --
90(90°)
105(105°)
3
Top Cover
-- Please select --
X2798(Rubber Cover(Equivalent To UL94 Standard V0: Flame Resistant))
X3174(Metal Cover)
4
Manually Operated Handle Mounting Position
-- Please select --
L(Left Side Mounting)
R(Right Side Mounting)
5
-- UnSelected
-- Selected
-- Selection invalid