CKZT Series Power Clamp Cylinder Clamp Cylinder Without Arm
Option configuration
Reset
Details
Bore Size
-- Please select --
40(Φ40)
50(Φ50)
63(Φ63)
80(Φ80)
1
Cylinder Port
-- Please select --
-(G)
TN(NPT)
2
Arm Opening Angle
-- Please select --
30(30°)
45(45°)
60(60°)
75(75°)
90(90°)
105(105°)
120(120°)
135(135°)
3
Switch Type
-- Please select --
P(P&F)
T(TURCK)
4
-- UnSelected
-- Selected
-- Selection invalid