CKZT Series Power Clamp Cylinder Clamp Cylinder Clamp Arm
Option configuration
Reset
Details
Bore Size
-- Please select --
40(Φ40)
50(Φ50)
63(Φ63)
80(Φ80)
1
Offset
-- Please select --
A015(Offset 15)
A045(Offset 45)
2
Arm Position
-- Please select --
C(Center)
L(Left)
R(Right)
3
Mounting Hole
-- Please select --
B(Bore Size:40,50,60,80; D1:8,8,8,8; D2:10.2,10.2,10.2,10.2; H:20,20,20,25)
S(Bore Size:40,50,60,80; D1:6,6,6,6; D2:7,9,9,9; H:16,20,20,25)
4
-- UnSelected
-- Selected
-- Selection invalid