CKZP Series Pin Shift Cylinder
Option configuration
Reset
Details
Bore Size
-- Please select --
40(Φ40 mm)
63(Φ63 mm)
1
Stroke
-- Please select --
40(40 mm)
60(60 mm)
Range
2
Code Specifications
-- Please select --
768EK(768EK)
769EK(769EK)
770EK(770EK)
771EK(771EK)
9425K(9425K)
9426K(9426K)
9427K(9427K)
9428K(9428K)
3
-- UnSelected
-- Selected
-- Selection invalid