CKZ3T-X2568 Series Power Clamp Cylinder With Manually Operated Handle
Option configuration
Reset
Details
Bore Size
-- Please select --
50(Φ50 Equivalent)
63(Φ63 Equivalent)
1
Cylinder Port
-- Please select --
-(G)
TN(NPT)
TP(Rc)
2
Arm Opening Angle
-- Please select --
15(15°)
30(30°)
45(45°)
60(60°)
75(75°)
90(90°)
105(105°)
120(120°)
3
Proximity Switch
-- Please select --
P(P&F)
T(TURCK)
W(None)
4
Top Cover
-- Please select --
-(Rubber Cover(Equivalent To UL94 Standard V0: Flame Resistant))
M(Metal Cover)
5
Made To Order
-- Please select --
X2568L(Manually Operated Handle Mounting Position:Left Side Mounting)
X2568R(Manually Operated Handle Mounting Position:Right Side Mounting)
6
-- UnSelected
-- Selected
-- Selection invalid