CKZ3N-X2742A Series NAAMS Standards Compliant Power Clamp Cylinder Φ50,Φ63 Base Type
Option configuration
Reset
Details
Bore Size
-- Please select --
50(Φ50 Equivalent)
63(Φ63 Equivalent)
1
Cylinder Port
-- Please select --
-(NPT)
TF(G)
TP(Rc)
2
Arm Opening Angle
-- Please select --
15(15°)
30(30°)
45(45°)
60(60°)
75(75°)
90(90°)
105(105°)
120(120°)
135(135°)
3
Arm Position
-- Please select --
D(Both Sides)
L(Left)
R(Right)
4
Proximity Switch
-- Please select --
P(P&F)
T(TURCK)
W(None)
5
Metal Switch Cassette Cover
-- Please select --
-(None)
C(With Cover)
6
Front Mounting Hole
-- Please select --
-(No)
F(Yes)
7
Top Cover
-- Please select --
-(Rubber Cover(Equivalent To UL94 Standard V0: Flame Resistant))
M(Metal Cover)
8
Made To Order
-- Please select --
X2742A(NAAMS Standards Compliant Base Type)
9
-- UnSelected
-- Selected
-- Selection invalid