CKZ2N-X2346 Series Slim-Line Power Clamp Cylinder
Option configuration
Reset
Details
Bore Size
-- Please select --
50(Equivalent To 50 mm)
63(Equivalent To 63 mm)
80(Equivalent To 80 mm)
1
Arm Opening Angle
-- Please select --
30(30°)
45(45°)
60(60°)
75(75°)
90(90°)
105(105°)
120(120°)
135(135°)
2
Auto Switch
-- Please select --
-(Without Auto Switch Without Switch Mounting Rod)
P4DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWSC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWSE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
3
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
4
-- UnSelected
-- Selected
-- Selection invalid