CKZ2N Series Power Clamp Cylinder Conforming To The New NAAMS Standard Without Arm
Option configuration
Reset
Details
Bore Size
-- Please select --
50(Equivalent To 50 mm)
63(Equivalent To 63 mm)
80(Equivalent To 80 mm)
1
Cylinder Port
-- Please select --
-(NPT)
TF(G)
2
Arm Opening Angle
-- Please select --
30(30°)
45(45°)
60(60°)
75(75°)
90(90°)
105(105°)
120(120°)
135(135°)
3
Arm Mounting Position
-- Please select --
D(Both Sides)
L(Left)
R(Right)
4
Switch Type
-- Please select --
P(P&F)
T(TURCK)
5
-- UnSelected
-- Selected
-- Selection invalid