Guide Pin For C(L)KU32-X2359A Series
Option configuration
Reset
Details
Guide Pin Shape
-- Please select --
D(Diamond Type)
R(Round Type)
1
Guide Pin Diameter
-- Please select --
125(Guide Pin Diameter[mm]:12.5 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ13;Guide Pin Shape:Round Type, Diamond Type)
127(Guide Pin Diameter[mm]:12.7 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ13;Guide Pin Shape:Round Type, Diamond Type)
128(Guide Pin Diameter[mm]:12.8 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ13;Guide Pin Shape:Round Type, Diamond Type)
129(Guide Pin Diameter[mm]:12.9 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ13;Guide Pin Shape:Round Type, Diamond Type)
130(Guide Pin Diameter[mm]:13.0 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ13;Guide Pin Shape:Round Type, Diamond Type)
175(Guide Pin Diameter[mm]:17.5 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ18;Guide Pin Shape:Round Type, Diamond Type)
177(Guide Pin Diameter[mm]:17.7 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ18;Guide Pin Shape:Round Type, Diamond Type)
178(Guide Pin Diameter[mm]:17.8 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ18;Guide Pin Shape:Round Type, Diamond Type)
179(Guide Pin Diameter[mm]:17.9 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ18;Guide Pin Shape:Round Type, Diamond Type)
180(Guide Pin Diameter[mm]:18.0 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ18;Guide Pin Shape:Round Type, Diamond Type)
195(Guide Pin Diameter[mm]:19.5 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ20;Guide Pin Shape:Round Type, Diamond Type)
197(Guide Pin Diameter[mm]:19.7 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ20;Guide Pin Shape:Round Type, Diamond Type)
198(Guide Pin Diameter[mm]:19.8 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ20;Guide Pin Shape:Round Type, Diamond Type)
199(Guide Pin Diameter[mm]:19.9 mm;Applicable Hole Diameter Of Workpiece[mm]:Φ20;Guide Pin Shape:Round Type, Diamond Type)
2
-- UnSelected
-- Selected
-- Selection invalid