CKQP-X2371 Series Pin Shift Cylinder
Option configuration
Reset
Details
Mounting Surface Direction
-- Please select --
A(Same As The Port Side)
B(90 Deg From The Port Side)
C(180 Deg From The Port Side)
D(270 Deg From The Port Side)
1
Cylinder Stroke
-- Please select --
30(Standard Stroke 30 mm)
50(Standard Stroke 50 mm)
Range
2
Auto Switch
-- Please select --
-(Without Auto Switch (With Built-in Magnet))
P74L(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
P74Z(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
P79WSE(Magnetic Field Resistant 2-color Indicator, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
3
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
4
-- UnSelected
-- Selected
-- Selection invalid