C(L)KQ□D-X3256 Series Pin Clamp Cylinder High-Hardness Type Guide Pin
Option configuration
Reset
Details
With Lock On The Clamp Side
-- Please select --
-(Without Lock)
L(With Lock)
1
Model
-- Please select --
G(Built-in Standard Magnet Type)
P(Built-in Strong Magnet)
2
Body Shape
-- Please select --
D(D Series)
3
Mounting Surface (Viewed From Top)
-- Please select --
A(Parallel Side To Port)
B(Perpendicular Side To Port)
4
Bore Size
-- Please select --
50(Bore Size 50 mm)
5
Thread Type
-- Please select --
-(Rc)
TF(G)
TN(NPT)
6
Guide Pin Diameter
-- Please select --
155(15.5 mm)
157(15.7 mm)
158(15.8 mm)
159(15.9 mm)
160(16.0 mm)
175(17.5 mm)
177(17.7 mm)
178(17.8 mm)
179(17.9 mm)
180(18.0 mm)
195(19.5 mm)
197(19.7 mm)
198(19.8 mm)
199(19.9 mm)
200(20.0 mm)
245(24.5 mm)
247(24.7 mm)
248(24.8 mm)
249(24.9 mm)
250(25.0 mm)
295(29.5 mm)
297(29.7 mm)
298(29.8 mm)
299(29.9 mm)
300(30.0 mm)
7
Guide Pin Shape
-- Please select --
R(Round Type)
8
Clamp Arm Position (Clockwise Viewed From Top)
-- Please select --
A(Same As The Port Side)
B(90 Deg From The Port Side)
C(180 Deg From The Port Side)
D(270 Deg From The Port Side)
9
Clamping Height
-- Please select --
H(HIGH Type(90 mm))
L(LOW Type(60 mm))
10
Shim
-- Please select --
S(With 3 mm Shims)
11
Auto Switch
-- Please select --
-(Without Auto Switch (Built-In Magnet))
P3DWA(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P3DWAL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
P3DWASC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWASE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWAZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
P4DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWLDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWMDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC20~28V))
P4DWSC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWSDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC20~28V))
P4DWSE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
P74L(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
P74Z(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
P79WSE(Magnetic Field Resistant 2-color Indicator, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
12
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
13
Made To Order
-- Please select --
X3256(High-hardness Type Guide Pin)
14
-- UnSelected
-- Selected
-- Selection invalid