CKGA32 Series With Magnetic Field Resistant Auto Switch D-P4DW□□ (Band Mounting Style)
Option configuration
Reset
Details
Built-in Standard Magnet Type
-- Please select --
G(Built-In Standard Magnet Type)
1
Clevis Width
-- Please select --
A(12 mm)
2
Bore Size
-- Please select --
32(Bore Size 32 mm)
3
Cylinder Stroke
-- Please select --
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
Range
4
Cylinder Stroke
-- Please select --
-(None)
Y(Double Knuckle Joint(Without Tap))
I(Single Knuckle Joint(Without Tap))
5
-- UnSelected
-- Selected
-- Selection invalid