CKG1-Z/CKP1-Z Series Clamp Cylinder With Magnetic Field Resistant Auto Switch Rod Mounting Style
Option configuration
Reset
Details
Type
-- Please select --
G(Built-In Standard Magnet Type With Magnetic Field Resistant Auto Switch)
P(Built-In Strong Magnet Type With Magnetic Field Resistant Auto Switch)
1
Clevis Width
-- Please select --
A(16.5 mm)
B(19.5 mm)
C(12.5 mm)
2
Bore Size
-- Please select --
40(40 mm)
50(50 mm)
63(63 mm)
3
Thread Type
-- Please select --
-(Rc1/4)
TF(G1/4)
TN(NPT1/4)
4
Cylinder Stroke
-- Please select --
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
Range
5
Cylinder Stroke
-- Please select --
-(None)
Y(Double Knuckle Joint M6 Without Tap)
YA(Double Knuckle Joint M6 With Tap)
I(Single Knuckle Joint M6 Without Tap)
IA(Single Knuckle Joint M6 With Tap)
6
Option
-- Please select --
-(None)
B(Limit Switch Mounting Base)
BD(Limit Switch Mounting Base+Dog Fitting)
BDK(Limit Switch Mounting Base+Dog Fitting+Pedestal For 75, 100, 150 Strokes Only)
BK(Limit Switch Mounting Base+Pedestal For 75, 100, 150 Strokes Only)
D(Dog Fitting)
DK(Dog Fitting+Pedestal For 75, 100, 150 Strokes Only)
K(Pedestal For 75, 100, 150 Strokes Only)
L(Foot)
7
Auto Switch
-- Please select --
-(Without Auto Switch Built-in Magnet Without Switch Mounting Rod)
P(Without Auto Switch Built-in Magnet With Switch Mounting Rod)
P3DWA(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P3DWAL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
P3DWASC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWASE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWAZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
P4DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWSC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWSE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
P74-376(Magnetic Field Resistant, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P74L(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
P74Z(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
P79WSE(Magnetic Field Resistant 2-color Indicator, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
8
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
9
Made To Order
-- Please select --
-(Standard)
X1515(With Double-side Cushion)
10
-- UnSelected
-- Selected
-- Selection invalid