CKG1-XC88XC89XC91 Series Spatter Resistant Cylinder For Arc Welding Clamp Cylinder/Magnetic Field Resistant Auto Switch (Rod Mounting Style)
Option configuration
Reset
Details
Clevis Width
-- Please select --
A(16.5 mm)
B(19.5 mm)
C(12.5 mm)
1
Bore Size
-- Please select --
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
2
Thread Type
-- Please select --
-(Rc 1/4)
TF(G1/4)
TN(NPT1/4)
3
Cylinder Stroke
-- Please select --
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
Range
4
Cylinder Stroke
-- Please select --
-(None)
Y(Double Knuckle Joint M6 Without Tap)
YA(Double Knuckle Joint M6 With Tap)
5
Auto Switch
-- Please select --
-(Without Auto Switch Built-in Magnet Without Switch Mounting Rod)
P(Without Auto Switch Built-In Magnet With Switch Mounting Rod)
P3DWA(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P3DWAL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
P3DWASC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWASE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWAZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
P4DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWSC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWSE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
6
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
7
Rod Material
-- Please select --
XC88(Spatter Resistant Coil Scraper, Lube-retainer, Grease For Welding (Piston Rod: Stainless Steel 304))
XC89(Spatter Resistant Coil Scraper, Lube-retainer, Grease For Welding (Piston Rod: S45C))
XC91(Spatter Resistant Coil Scraper, Grease For Welding (Piston Rod: S45C))
8
Cushion
-- Please select --
-(With Air Cushion On The Unclamped Side(Head End) (Standard))
W(With Cushion On Both Sides)
9
-- UnSelected
-- Selected
-- Selection invalid