CJP Series Pin Cylinder:Single Acting,Spring Return
Option configuration
Reset
Details
Mounting
-- Please select --
B(Panel Mount Type)
S(Embedded Type)
1
Bore Size
-- Please select --
4(Bore Size 4 mm)
6(Bore Size 6 mm)
10(Bore Size 10 mm)
15(Bore Size 15 mm)
2
Cylinder Stroke
-- Please select --
5(Standard Stroke 5 mm)
10(Standard Stroke 10 mm)
15(Standard Stroke 15 mm)
Range
3
Hose nipple
-- Please select --
-(Without Hose Nipple)
H4(For Φ4/Φ2.5 Tubing)
H6(For Φ6/Φ4 Tubing)
4
Rod End Thread
-- Please select --
-(With Thread)
B(Without Thread)
5
Made To Order
-- Please select --
-(Standard)
XC17(Pin cylinder With rod quenched)
XC22(Fluororubber Seal)
6
-- UnSelected
-- Selected
-- Selection invalid