CJ2-Z Series Standard Type Short Pitch Mounting/Single Acting, Spring Return
Option configuration
Reset
Details
Mounting Style
-- Please select --
B(Basic Style)
1
Tubing I.D.
-- Please select --
6(Bore Size 6 mm)
2
Cylinder Stroke
-- Please select --
15(Standard Stroke 15 mm)
30(Standard Stroke 30 mm)
45(Standard Stroke 45 mm)
60(Standard Stroke 60 mm)
Range
3
Made To Order
-- Please select --
X773(Short Pitch Mounting/Single Acting,Spring Return)
4
-- UnSelected
-- Selected
-- Selection invalid