CJ1 Series Single Acting:Spring Return Bore Size:Φ2.5,Φ4
Option configuration
Reset
Details
Bore Size
-- Please select --
2(Bore Size 2.5 mm)
4(Bore Size 4 mm)
1
Cylinder Stroke
-- Please select --
5(Standard Stroke 5 mm)
10(Standard Stroke 10 mm)
15(Standard Stroke 15 mm)
20(Standard Stroke 20 mm)
Range
2
-- UnSelected
-- Selected
-- Selection invalid