CG1-Z.jpg
CG1-Z1 Series Air Cylinder:Standard Type, Double Acting, Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting
2
Type
3
Bore Size
4
Port Thread Type
5
Cylinder Stroke Range 
6
Rod End Thread
7
Pivot Bracket
8
Rod End Bracket
9
Auto Switch
10
Number Of Auto Switches
11
Made To Order
12
-- UnSelected -- Selected -- Selection invalid