CG1-RV-Z.jpg
CG1-Z Series Air Cylinder:Water Resistant Double Acting,Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting Style
2
Type
3
Bore Size
4
Thread Type
5
Water Resistant Cylinders
6
Stroke Range 
7
Rod End Thread
8
Pivot Bracket
9
Rod End Bracket
10
Auto Switch
11
Number Of Auto Switches
12
Made To Order
13
-- UnSelected -- Selected -- Selection invalid